100845-12
Hardware Kit for PBR84 or UBR84 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PBR84 | UBR84 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 139.7 mm | 5.5 in |
Included | Hex nuts | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PBR84 | UBR84 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 139.7 mm | 5.5 in |
Included | Hex nuts | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse