100899-5
Hardware Kit for PDR40 or UDR40 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR40 | UDR 40 |
Thread Size | M6 |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 38.1 mm | 1.5 in |
Length, packed | 38.1 mm | 1.5 in |
Included | Flange gasket | Hex nuts | Hex screws | Lock washers |
Packaging quantity | 1 |
Weight, gross | 0.222 kg | 0.49 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR40 | UDR 40 |
Thread Size | M6 |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 38.1 mm | 1.5 in |
Length, packed | 38.1 mm | 1.5 in |
Included | Flange gasket | Hex nuts | Hex screws | Lock washers |
Packaging quantity | 1 |
Weight, gross | 0.222 kg | 0.49 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse