243095-2
Base Product: 243095-SERIES-HARDWARE
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 247.65 mm (9.75 in) length
Specifications
Product Classification
Product Type | Hardware kit |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 3 |
Length | 247.65 mm | 9.75 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 88.9 mm | 3.5 in |
Included | Forty flat washers | Forty lock washers | Ten 3/8 in threaded rods | Twenty hex nuts |
Packaging quantity | 10 |
Weight, gross | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 3 |
Length | 247.65 mm | 9.75 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 88.9 mm | 3.5 in |
Included | Forty flat washers | Forty lock washers | Ten 3/8 in threaded rods | Twenty hex nuts |
Packaging quantity | 10 |
Weight, gross | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse