45594-143
Hardware Kit for 143 Connectors
Specifications
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW43 |
Thread Size | 1/4 in |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 33.02 mm | 1.3 in |
Included | One gasket | Screw wrench | Silicone grease | Six hexsock bolts | Six split washers | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW43 |
Thread Size | 1/4 in |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 33.02 mm | 1.3 in |
Included | One gasket | Screw wrench | Silicone grease | Six hexsock bolts | Six split washers | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse