45594-163B
Hardware Kit for 163 Connectors
Specifications
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW63 |
Thread Size | #10 | M10 |
Packaging and Weights
Height, packed | 81.28 mm | 3.2 in |
Width, packed | 81.28 mm | 3.2 in |
Length, packed | 17.78 mm | 0.7 in |
Included | One gasket | One o-ring | Saw guide | Silicone grease | Six hexsock bolts | Six split washers | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.2 kg | 0.44 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW63 |
Thread Size | #10 | M10 |
Packaging and Weights
Height, packed | 81.28 mm | 3.2 in |
Width, packed | 81.28 mm | 3.2 in |
Length, packed | 17.78 mm | 0.7 in |
Included | One gasket | One o-ring | Saw guide | Silicone grease | Six hexsock bolts | Six split washers | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.2 kg | 0.44 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse