245650A-135A2
135 mm Wood Screw for 85 mm stand-off and self locking hanger
Specifications
Product Classification
Product Type | Screw |
General Specifications
Thread Size | 4.5 mm |
Dimensions
Length | 135.128 mm | 5.32 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 50.8 mm | 2 in |
Width, packed | 93.98 mm | 3.7 in |
Length, packed | 165.1 mm | 6.5 in |
Packaging quantity | 100 |
Weight, gross | 1.529 kg | 3.37 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Screw |
General Specifications
Thread Size | 4.5 mm |
Dimensions
Length | 135.128 mm | 5.32 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 50.8 mm | 2 in |
Width, packed | 93.98 mm | 3.7 in |
Length, packed | 165.1 mm | 6.5 in |
Packaging quantity | 100 |
Weight, gross | 1.529 kg | 3.37 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse