1754767-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Hand-held Inspection Microscope
Features and Benefits
- High quality glass optics with 200x magnification and an impact resistant ergonomic rubber shell
- Dual illumination lighting and IR-Laser attenuation filter and 500um Field of View (FOV)
- Protected by a padded carrying case with an integrated belt loop and internal adapter storage pocket
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber inspection microscope |
General Specifications
Color | Black |
Dimensions
Height | 31.5 mm | 1.24 in |
Width | 51.6 mm | 2.031 in |
Length | 186.9 mm | 7.358 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.318 kg | 0.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber inspection microscope |
General Specifications
Color | Black |
Dimensions
Height | 31.5 mm | 1.24 in |
Width | 51.6 mm | 2.031 in |
Length | 186.9 mm | 7.358 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.318 kg | 0.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse