760243578
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Hand Held Precision Cleaver Tool
Features and Benefits
- Provides operator-independent precision quality cleaves in a hand held size
- Includes a blade knife with a 48,000 cleave lifetime
- Suited for field installable mechanical splice connectors, bare fiber adapters and fusion and mechanical splicing
- Supplied with a padded belt case with neck lanyard for convenience and storage
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Dimensions
Height | 46 mm | 1.811 in |
Width | 53 mm | 2.087 in |
Length | 55 mm | 2.165 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 500 g | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Dimensions
Height | 46 mm | 1.811 in |
Width | 53 mm | 2.087 in |
Length | 55 mm | 2.165 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 500 g | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse