CSGL7-06B2
SureGround® Compact Grounding Kit for 1-5/8 in corrugated coaxial cable
Specifications
Specifications
Product Classification
Product Type | Grounding kit |
Product Brand | SureGround® |
Ordering Note | CommScope® non-standard product |
General Specifications
Bonding Conductor Jacketing Material | PVC |
Bonding Conductor Material | Copper |
Bonding Conductor Wire Size | 16 mm² |
Cable Type | Corrugated |
Color | Black |
Grounding Kit Type | Compact SureGround® Grounding Kits |
Grounding Strap Material | Copper |
Lug Attachment | Factory attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in |
Dimensions
Enclosure Width | 71.12 mm | 2.8 in |
Bonding Conductor Length | 609.6 mm | 24 in |
Cable Jacketing Removal Length, maximum | 58.42 mm | 2.3 in |
Cable Jacketing Removal Length, minimum | 55.88 mm | 2.2 in |
Enclosure Length | 81.28 mm | 3.2 in |
Compatible Diameter, maximum | 50.8 mm | 2 in |
Compatible Diameter, minimum | 49.022 mm | 1.93 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Current Handling | Tested to withstand 100,000 amps peak current surge |
Current Handling Test Method | MIL-STD-1757 |
Grounding, Bonding and Shielding Test Method | MIL-STD-188-124A |
Lightning Protection Test Method | IEC 1024-1 |
Material Specifications
Locking Bail Material | Stainless steel |
Rivet Material | Copper |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Blowing Rain Test Method | MIL-STD-810, Method 506 |
Corrosion Test Method | MIL-STD-1344, Method 1001 |
Freezing Rain/Icing Test Method | MIL-STD-810, Method 521 |
Humidity Test Method | MIL-STD-1344, Method 1002 |
Immersion Test Method | IEC 60529:2001, IP68 |
UV Resistance Test Method | MIL-STD-810, Method 505 |
Vibration Test Method | MIL-STD-202, Method 214 |
Weatherproofing Method | Copper strap contact overmolded with EPDM rubber |
Packaging and Weights
Height, packed | 203.2 mm | 8 in |
Width, packed | 127 mm | 5 in |
Length, packed | 76.2 mm | 3 in |
Included | Grounding kit | Hardware | Lug |
Packaging quantity | 1 |
Weight, gross | 0.5 kg | 1.102 lb |
Product Classification
Product Type | Grounding kit |
Product Brand | SureGround® |
Ordering Note | CommScope® non-standard product |
General Specifications
Bonding Conductor Jacketing Material | PVC |
Bonding Conductor Material | Copper |
Bonding Conductor Wire Size | 16 mm² |
Cable Type | Corrugated |
Color | Black |
Grounding Kit Type | Compact SureGround® Grounding Kits |
Grounding Strap Material | Copper |
Lug Attachment | Factory attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in |
Dimensions
Enclosure Width | 71.12 mm | 2.8 in |
Bonding Conductor Length | 609.6 mm | 24 in |
Cable Jacketing Removal Length, maximum | 58.42 mm | 2.3 in |
Cable Jacketing Removal Length, minimum | 55.88 mm | 2.2 in |
Enclosure Length | 81.28 mm | 3.2 in |
Compatible Diameter, maximum | 50.8 mm | 2 in |
Compatible Diameter, minimum | 49.022 mm | 1.93 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Current Handling | Tested to withstand 100,000 amps peak current surge |
Current Handling Test Method | MIL-STD-1757 |
Grounding, Bonding and Shielding Test Method | MIL-STD-188-124A |
Lightning Protection Test Method | IEC 1024-1 |
Material Specifications
Locking Bail Material | Stainless steel |
Rivet Material | Copper |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Blowing Rain Test Method | MIL-STD-810, Method 506 |
Corrosion Test Method | MIL-STD-1344, Method 1001 |
Freezing Rain/Icing Test Method | MIL-STD-810, Method 521 |
Humidity Test Method | MIL-STD-1344, Method 1002 |
Immersion Test Method | IEC 60529:2001, IP68 |
UV Resistance Test Method | MIL-STD-810, Method 505 |
Vibration Test Method | MIL-STD-202, Method 214 |
Weatherproofing Method | Copper strap contact overmolded with EPDM rubber |
Packaging and Weights
Height, packed | 203.2 mm | 8 in |
Width, packed | 127 mm | 5 in |
Length, packed | 76.2 mm | 3 in |
Included | Grounding kit | Hardware | Lug |
Packaging quantity | 1 |
Weight, gross | 0.5 kg | 1.102 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse