MTC97681324
Grounding Vault with lid, 13 in x 24 in
Specifications
Product Classification
Product Type | Grounding vault |
Dimensions
Height | 203.2 mm | 8 in |
Width | 330.2 mm | 13 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding vault |
Packaging quantity | 1 |
Weight, net | 23 kg | 50.706 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Grounding vault |
Dimensions
Height | 203.2 mm | 8 in |
Width | 330.2 mm | 13 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding vault |
Packaging quantity | 1 |
Weight, net | 23 kg | 50.706 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse