EQ-LD3
Base Product: PLATFORM-ACCESSORIES
Climbing Ladder for EQ-P Series Platforms - 3-rung
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1981.200 mm | 78 in |
Width | 1090.168 mm | 42.92 in |
Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ladder |
Packaging quantity | 1 |
Weight, net | 76.54 kg | 168.742 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1981.200 mm | 78 in |
Width | 1090.168 mm | 42.92 in |
Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ladder |
Packaging quantity | 1 |
Weight, net | 76.54 kg | 168.742 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse