EQ-LD6
Base Product: PLATFORM-ACCESSORIES
Climbing Ladder for EQ-P Series Platforms - 6-rung
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 2895.600 mm | 114 in |
Width | 1090.168 mm | 42.92 in |
Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ladder |
Packaging quantity | 1 |
Weight, net | 119.59 kg | 263.651 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 2895.600 mm | 114 in |
Width | 1090.168 mm | 42.92 in |
Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ladder |
Packaging quantity | 1 |
Weight, net | 119.59 kg | 263.651 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse