EQ-P0812-B-RC-P
Base Product: RAIN-CANOPIES
Rain/Shade Canopy, 8 ft x 12 ft, Platform Mounted for EQ-P0812 (Platform not included)
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Warranty | One year |
Dimensions
Height | 3429.000 mm | 135 in |
Width | 3657.600 mm | 144 in |
Length | 2438.400 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 343 kg | 756.185 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Warranty | One year |
Dimensions
Height | 3429.000 mm | 135 in |
Width | 3657.600 mm | 144 in |
Length | 2438.400 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 343 kg | 756.185 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse