AD-P60-SCP
Boom Gate Clamp Set, 4-1/2 in to 12 in, 60° angle legs
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Adapter clamp kit |
Tower Taper | Tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 203.2 mm | 8 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 165.1 mm | 6.5 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 11.3 kg | 24.912 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Adapter clamp kit |
Tower Taper | Tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 203.2 mm | 8 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 165.1 mm | 6.5 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 11.3 kg | 24.912 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse