BC-35-14D
Pipe-to-Pipe Clamp, joins two 2-3/8 in to 5 in OD round members
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 355.6 mm | 14 in |
Mounting Diameter 2, maximum | 127 mm | 5 in |
Mounting Diameter 2, minimum | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 23.1 kg | 50.927 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 355.6 mm | 14 in |
Mounting Diameter 2, maximum | 127 mm | 5 in |
Mounting Diameter 2, minimum | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 23.1 kg | 50.927 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse