CL-0420-U
Base Product: CABLE-LADDER
Universal Cable Ladder Kit, 20 ft, 4-hole rung
Specifications
Product Classification
Product Type | Ladder kit |
General Specifications
Cable Runs, quantity | 4 |
Mounting | Round and angle legs |
Dimensions
Length | 6096 mm | 240 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits | Ladder | Splice plates |
Packaging quantity | 1 |
Weight, net | 37.1 kg | 81.791 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Ladder kit |
General Specifications
Cable Runs, quantity | 4 |
Mounting | Round and angle legs |
Dimensions
Length | 6096 mm | 240 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits | Ladder | Splice plates |
Packaging quantity | 1 |
Weight, net | 37.1 kg | 81.791 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse