CS-BL-2
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Cluster Support Bracket, large version, 2 in to 5 in OD round member attachment
Specifications
Product Classification
Product Type | Cluster Support Bracket |
General Specifications
Cable Runs, quantity | 18 |
Hole, quantity | 18 |
Mounting | Cluster support |
Dimensions
Height | 127 mm | 5 in |
Width | 381 mm | 15 in |
Length | 279.4 mm | 11 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 2.3 kg | 5.071 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Cluster Support Bracket |
General Specifications
Cable Runs, quantity | 18 |
Hole, quantity | 18 |
Mounting | Cluster support |
Dimensions
Height | 127 mm | 5 in |
Width | 381 mm | 15 in |
Length | 279.4 mm | 11 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 2.3 kg | 5.071 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse