CT-P4
Base Product: ROOF-CABLE-SUPPORTS
Rubber Sleeper Pad, 4 in x 1/4 in x 10 ft roll
Specifications
Product Classification
Product Type | Rubber pad |
General Specifications
Cable Runs, quantity | 0 |
Mounting | Non-penetrating |
Dimensions
Height | 25.4 mm | 1 in |
Width | 101.6 mm | 4 in |
Length | 3048 mm | 120 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Rubber |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Pad |
Packaging quantity | 1 |
Weight, net | 2.6 kg | 5.732 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rubber pad |
General Specifications
Cable Runs, quantity | 0 |
Mounting | Non-penetrating |
Dimensions
Height | 25.4 mm | 1 in |
Width | 101.6 mm | 4 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Rubber |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Pad |
Packaging quantity | 1 |
Weight, net | 2.6 kg | 5.732 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse