MT-357-12
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Trapeze Kit, 12 in wide, one rung
Specifications
Product Classification
Product Type | Trapeze kit |
General Specifications
Application | Waveguide bridge kit, 12 in |
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Waveguide bridge channel |
Rungs, quantity | 1 |
Dimensions
Height | 50.8 mm | 2 in |
Width | 355.6 mm | 14 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Threaded rod | Z-bracket |
Packaging quantity | 1 |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Trapeze kit |
General Specifications
Application | Waveguide bridge kit, 12 in |
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Waveguide bridge channel |
Rungs, quantity | 1 |
Dimensions
Height | 50.8 mm | 2 in |
Width | 355.6 mm | 14 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Threaded rod | Z-bracket |
Packaging quantity | 1 |
Weight, net | 1.8 kg | 3.968 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse