GBSF238
Buss Bar/Ground bar Mount Kit. Mounts to 2-3/8" Round Members. Buss bar not included.
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Ground buss bar |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Mounting | Round member |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Tower attachment |
Packaging quantity | 2 |
Weight, net | 1.7 kg | 3.748 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Ground buss bar |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Mounting | Round member |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Tower attachment |
Packaging quantity | 2 |
Weight, net | 1.7 kg | 3.748 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse