MTC3339PML
Outdoor RRU/Equipment Rack - 84" H x 60" W x 36" D
Specifications
Product Classification
Product Type | Equipment rack |
Dimensions
Height | 2151.380 mm | 84.7 in |
Width | 1524.000 mm | 60 in |
Length | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 81.3 kg | 179.236 lb |
Product Classification
Product Type | Equipment rack |
Dimensions
Height | 2151.380 mm | 84.7 in |
Width | 1524.000 mm | 60 in |
Length | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 81.3 kg | 179.236 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse