PT-S-0505-08
H-Frame, 8-rung, 5' Wide x 5' Tall w/ Base Shoes
Specifications
Product Classification
Product Type | Remote radio head unit mount |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 1524 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Product Classification
Product Type | Remote radio head unit mount |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 1524 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse