RR-IS24
RRU Ice Shield, 24 in x 24 in
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 609.6 mm | 24 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Weight, net | 16.4 kg | 36.156 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 609.6 mm | 24 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Weight, net | 16.4 kg | 36.156 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse