SCG-002 | CABLE-GUIDE,ROUND,1.5"-4"
Clamping guide to protect wire cable. Clamps on 1.5"-4" round members
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Dimensions
Compatible Diameter, maximum | 101.6 mm | 4.000 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Dimensions
Compatible Diameter, maximum | 101.6 mm | 4.000 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse