SCG-004 | CABLE-GUIDE,SQUARE,UP-TO-6"
Clamping guide for wire cable. Fits up to 6" Square Tubes
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Dimensions
Compatible Diameter, maximum | 152 mm | 5.984 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Dimensions
Compatible Diameter, maximum | 152 mm | 5.984 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse