SCG-005 | CABLE GUIDE FOR COMMSCOPE COLLARS
Clamping guide to protect wire cable. Supports CommScope monopole collars "MC-RM1550" and "MC-RMHD-1245"
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse