TMP-2
Plate, 1/4 in x 2 in x 7 in, A36 Galvanized Steel
Specifications
Product Classification
Product Type | Attachment plate |
Dimensions
Height | 50.800 mm | 2 in |
Width | 6.350 mm | 0.25 in |
Length | 177.800 mm | 7 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plate |
Packaging quantity | 1 |
Product Classification
Product Type | Attachment plate |
Dimensions
Height | 50.800 mm | 2 in |
Width | 6.350 mm | 0.25 in |
Length | 177.800 mm | 7 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plate |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse