RR-B2B-LP
Base Product: RRU-MOUNTS
Low Profile RRU Mount Kit for Back-to-Back Mounting of (2) RRUs to Round Members 2-3/8" to 4-1/2" OD
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Mounting | Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD |
Dimensions
Height | 383.54 mm | 15.1 in |
Length | 533.4 mm | 21 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 20.865 kg | 46 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Mounting | Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD |
Dimensions
Height | 383.54 mm | 15.1 in |
Length | 533.4 mm | 21 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 20.865 kg | 46 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse