MD-CSA4
Angle for Microwave Strut Support Bracket, 48 in
Specifications
Product Classification
Product Type | Microwave strut component |
General Specifications
Pipe, quantity | 0 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 1219.2 mm | 48 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 17.3 kg | 38.14 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Microwave strut component |
General Specifications
Pipe, quantity | 0 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 1219.2 mm | 48 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 17.3 kg | 38.14 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse