MD-CSA6
Angle for Microwave Strut Support Bracket, 72 in
Specifications
Product Classification
Product Type | Microwave strut component |
General Specifications
Pipe, quantity | 0 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 1828.8 mm | 72 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 25.9 kg | 57.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Microwave strut component |
General Specifications
Pipe, quantity | 0 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 1828.8 mm | 72 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 25.9 kg | 57.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse