RM-DM-4
Dual Ring Mount kit for 4 ft Microwave Antenna
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 254–1270 mm (10–50 in) OD |
Pipe, quantity | 1 |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 736.6 mm | 29 in |
Length | 1600.2 mm | 63 in |
Pipe Length | 1600.2 mm | 63 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Mounting Circumference, maximum | 3990.34 mm | 157.1 in |
Mounting Circumference, minimum | 1196.34 mm | 47.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount | Pipe |
Packaging quantity | 1 |
Weight, net | 156.5 kg | 345.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 254–1270 mm (10–50 in) OD |
Pipe, quantity | 1 |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 736.6 mm | 29 in |
Length | 1600.2 mm | 63 in |
Pipe Length | 1600.2 mm | 63 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Mounting Circumference, maximum | 3990.34 mm | 157.1 in |
Mounting Circumference, minimum | 1196.34 mm | 47.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount | Pipe |
Packaging quantity | 1 |
Weight, net | 156.5 kg | 345.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse