MT-219S-H
Pipe Mount Kit - 2-3/8" TO 2-7/8" PIPE - pipe not included
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Height | 254 mm | 10 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | U-bolts |
Packaging quantity | 1 |
Weight, net | 4.9 kg | 10.803 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Height | 254 mm | 10 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | U-bolts |
Packaging quantity | 1 |
Weight, net | 4.9 kg | 10.803 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse