PM-238T-96
Adjustable Tapered Pipe Mount, 2-3/8 in OD x 96 in
Specifications
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 96 in x 8 in panel antenna per pipe mount |
Pipe, quantity | 1 |
Tower Taper | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 15.2 kg | 33.51 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 96 in x 8 in panel antenna per pipe mount |
Pipe, quantity | 1 |
Tower Taper | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 15.2 kg | 33.51 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse