MT-195-8
Top Rail Kit for MC-PK8-B, 8ft face
Specifications
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Three sector monopole platform, 8 ft face |
Sectors, quantity | 3 |
Dimensions
Height | 101.6 mm | 4 in |
Face Width | 2.438 m | 8 ft |
Platform Width | 2438.4 mm | 96 in |
Width | 2438.4 mm | 96 in |
Length | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Crossover angles | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 82 kg | 180.779 lb |
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Three sector monopole platform, 8 ft face |
Sectors, quantity | 3 |
Dimensions
Height | 101.6 mm | 4 in |
Face Width | 2.438 m | 8 ft |
Platform Width | 2438.4 mm | 96 in |
Width | 2438.4 mm | 96 in |
Length | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Crossover angles | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 82 kg | 180.779 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse