SCSMRU-301-T
Small Cell Ring Mount for Poles 6" to 13". Includes (3) 2.375" OD x 63" Mounting Pipes. Pole Top Mount sold separately.
Specifications
Product Classification
Product Type | Stand-off mount | Wood pole mount |
General Specifications
Mounting | Wood pole |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Dimensions
Pipe Length | 1600.200 mm | 63 in |
Mounting Diameter, maximum | 330.2 mm | 13 in |
Mounting Diameter, minimum | 152.400 mm | 6 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Plain end pipes (3) | Wood pole mount |
Packaging quantity | 1 |
Weight, net | 13.8 kg | 30.424 lb |
Product Classification
Product Type | Stand-off mount | Wood pole mount |
General Specifications
Mounting | Wood pole |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Dimensions
Pipe Length | 1600.200 mm | 63 in |
Mounting Diameter, maximum | 330.2 mm | 13 in |
Mounting Diameter, minimum | 152.400 mm | 6 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Plain end pipes (3) | Wood pole mount |
Packaging quantity | 1 |
Weight, net | 13.8 kg | 30.424 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse