XP-197-S
Single Crossover Plate kit for MT-197 Stand-off : Mounts one 2-3/8" Pipe to 4-1/2" Round or 4" Square Members
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Stand-off arm |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | Hardware |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Stand-off arm |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | Hardware |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse