MT-421
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
Anchor Set for galvanized tripod mount
Specifications
Product Classification
Product Type | Tripod mount component |
General Specifications
Mounting | Surfaces |
Dimensions
Height | 22.86 mm | 0.9 in |
Width | 22.86 mm | 0.9 in |
Length | 0.213 m | 0.7 ft |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Bolts | Hardware |
Packaging quantity | 1 |
Weight, net | 2.2 kg | 4.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tripod mount component |
General Specifications
Mounting | Surfaces |
Dimensions
Height | 22.86 mm | 0.9 in |
Width | 22.86 mm | 0.9 in |
Length | 0.213 m | 0.7 ft |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Bolts | Hardware |
Packaging quantity | 1 |
Weight, net | 2.2 kg | 4.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse