MTC3169SBNHH
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
SBNHH Antenna Mount for Concealment, Tripod, and Flagpole applications. Mounts to Poles 4.5" to 8.63" OD
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Tripod mount component |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Round member |
Dimensions
Height | 101.6 mm |
Width | 330.2 mm |
Length | 0.335 m |
Mounting Diameter, maximum | 219.202 mm | 8.63 in |
Mounting Diameter, minimum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Threaded rod |
Packaging quantity | 1 |
Weight, net | 6.56 kg | 14.462 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Tripod mount component |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Round member |
Dimensions
Height | 101.6 mm |
Width | 330.2 mm |
Length | 0.335 m |
Mounting Diameter, maximum | 219.202 mm | 8.63 in |
Mounting Diameter, minimum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Threaded rod |
Packaging quantity | 1 |
Weight, net | 6.56 kg | 14.462 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse