RT-NF11-B
Base Product: PIM-GUARD-ROOFTOPS
PIM-Guard High Capacity Non-Penetrating Roof Frame with Optimized Antenna Spacing 11 ft face, Base Frame Only
Specifications
Product Classification
Product Type | Non-penetrating roof frame |
Product Brand | PIM-guard |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Height | 2252.980 mm | 88.7 in |
Face Width | 3.353 m | 11 ft |
Width | 3352.800 mm | 132 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 0.000 mm | 0 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Packaging quantity | 1 |
Weight, net | 383.6 kg | 845.692 lb |
Product Classification
Product Type | Non-penetrating roof frame |
Product Brand | PIM-guard |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Height | 2252.980 mm | 88.7 in |
Face Width | 3.353 m | 11 ft |
Width | 3352.800 mm | 132 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 0.000 mm | 0 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Packaging quantity | 1 |
Weight, net | 383.6 kg | 845.692 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse