MT-221
Adjustable Wall Mount for hollow walls, 6 in stand-off
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Hollow walls |
Dimensions
Height | 203.2 mm | 8 in |
Width | 203.2 mm | 8 in |
Length | 152.4 mm | 6 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in | 114.3 mm | 4.5 in |
Stand-off Distance | 152.4 mm | 6 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Backing plates or anchors | Wall brackets (2) |
Packaging quantity | 2 |
Weight, net | 31.1 kg | 68.564 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Hollow walls |
Dimensions
Height | 203.2 mm | 8 in |
Width | 203.2 mm | 8 in |
Length | 152.4 mm | 6 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in | 114.3 mm | 4.5 in |
Stand-off Distance | 152.4 mm | 6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Backing plates or anchors | Wall brackets (2) |
Packaging quantity | 2 |
Weight, net | 31.1 kg | 68.564 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse