MT-223
Backing Plate Kit
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Dimensions
Height | 254 mm | 10 in |
Width | 304.8 mm | 12 in |
Length | 304.8 mm | 12 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Backing plates or anchors | Wall brackets (2) |
Packaging quantity | 2 |
Weight, net | 10.5 kg | 23.149 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Dimensions
Height | 254 mm | 10 in |
Width | 304.8 mm | 12 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Backing plates or anchors | Wall brackets (2) |
Packaging quantity | 2 |
Weight, net | 10.5 kg | 23.149 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse