MT-250
Cantilever Wall Mount Bracket, 2-3/4 in stand-off, pipe not included
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 368.3 mm | 14.5 in |
Length | 101.6 mm | 4 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 71.12 mm | 2.8 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Anchors | Brackets (2) | U-bolts | Wall mount hardware |
Packaging quantity | 2 |
Weight, net | 9.3 kg | 20.503 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 368.3 mm | 14.5 in |
Length | 101.6 mm | 4 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 71.12 mm | 2.8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Anchors | Brackets (2) | U-bolts | Wall mount hardware |
Packaging quantity | 2 |
Weight, net | 9.3 kg | 20.503 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse