CSWB110-14-DCH78
Safety Grated Waveguide Bridge Kit, Dual 7 in x 10 ft, with two 13 ft 6 in direct burial posts, 7/8" Cable
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Waveguide bridge kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Direct burial |
Dimensions
Height | 4081.780 mm | 160.7 in |
Width | 863.600 mm | 34 in |
Length | 3086.100 mm | 121.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets |
Packaging quantity | 1 |
Weight, net | 149.1 kg | 328.709 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Waveguide bridge kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Direct burial |
Dimensions
Height | 4081.780 mm | 160.7 in |
Width | 863.600 mm | 34 in |
Length | 3086.100 mm | 121.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets |
Packaging quantity | 1 |
Weight, net | 149.1 kg | 328.709 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse