Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CSWB710-146-CH158

Safety Grated Waveguide Bridge Kit, 7 in x 10 ft, with two 14 ft 6 in direct burial posts, 1-5/8" Cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Waveguide bridge kit
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Application Direct burial

Dimensions

Height 4437.380 mm | 174.7 in
Width 406.400 mm | 16 in
Length 3058.160 mm | 120.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Caps | Channel | Hardware | Posts | Support brackets
Packaging quantity 1
Weight, net 126 kg | 277.782 lb

Product Classification

Portfolio CommScope®
Product Type Waveguide bridge kit
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Application Direct burial

Dimensions

Height 4437.380 mm | 174.7 in
Width 406.400 mm | 16 in
Length 3058.160 mm | 120.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Caps | Channel | Hardware | Posts | Support brackets
Packaging quantity 1
Weight, net 126 kg | 277.782 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification