MF-511
Wall Support Angle, single or double
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Application | Wall mount |
Mounting | All bridge channel types |
Dimensions
Height | 76.2 mm | 3 in |
Width | 76.2 mm | 3 in |
Length | 660.4 mm | 26 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Wall mount kit |
General Specifications
Application | Wall mount |
Mounting | All bridge channel types |
Dimensions
Height | 76.2 mm | 3 in |
Width | 76.2 mm | 3 in |
Length | 660.4 mm | 26 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse