Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-BSP-10

Base Shoe Pipe, 3-1/2 in x 126 in, with 14-1/2 in x 14-1/2 in base plate

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe column

General Specifications

Application Base shoe
Mounting Waveguide bridge support bracket
Pipe, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Width 368.3 mm | 14.5 in
Length 368.3 mm | 14.5 in
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Anchors | Caps | Pipe
Packaging quantity 1
Weight, net 53.1 kg | 117.065 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Pipe column

General Specifications

Application Base shoe
Mounting Waveguide bridge support bracket
Pipe, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Width 368.3 mm | 14.5 in
Length 368.3 mm | 14.5 in
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Anchors | Caps | Pipe
Packaging quantity 1
Weight, net 53.1 kg | 117.065 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification