WB-K0510-S
Saftey Grated Waveguide Bridge Kit, 4-3/4 in x 10 ft, with two 10 ft 6 in base shoe posts
Specifications
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Base shoe |
Cable Runs, quantity | 6 |
Pipe, quantity | 2 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 127 mm | 5 in |
Length | 3048 mm | 120 in |
Pipe Length | 3200.4 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 107.2 kg | 236.335 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Base shoe |
Cable Runs, quantity | 6 |
Pipe, quantity | 2 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 127 mm | 5 in |
Length | 3048 mm | 120 in |
Pipe Length | 3200.4 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 107.2 kg | 236.335 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse