VST-02/1 | 710092-000
- Available in:
- EMEA
- Latin America
- North America
VST Weatherproofing Gel Sealed Termination Boot for F connectors
Features and Benefits
- Provides long-term corrosion-resistant and gel-based sealing of an F-connector exposed to the outside environment
- One-step installation by placing the VST around the F-connector and clicking the housing together
- Can be reopened and reused at least twenty times, which permits verification, removing and reconnection of the F-connector
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Weatherproofing boot |
General Specifications
Application | Provides additional moisture seal for cable connections |
Color | Black |
Dimensions
Width | 21 mm | 0.827 in |
Length | 40 mm | 1.575 in |
Cable Diameter for Seal, maximum | 7 mm | 0.276 in |
Cable Diameter for Seal, minimum | 4 mm | 0.157 in |
Inner Diameter | 11 mm | 0.433 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Weatherproofing boot |
General Specifications
Application | Provides additional moisture seal for cable connections |
Color | Black |
Dimensions
Width | 21 mm | 0.827 in |
Length | 40 mm | 1.575 in |
Cable Diameter for Seal, maximum | 7 mm | 0.276 in |
Cable Diameter for Seal, minimum | 4 mm | 0.157 in |
Inner Diameter | 11 mm | 0.433 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse