Fiber Optic Pigtail, Simplex, Singlemode, SC/APC to Stub, 0.9 mm diameter, multicolor, 2 m
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, multi-fiber |
Product Series | OCP |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, multi-fiber |
Product Series | OCP |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse