CBC23SR-43 | E14F05P84
Diplexer for WCS ABCD blocks and SiriusXM repeater bands
Features and Benefits
- DC/AISG pass-through on WCS port
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 202 mm | 7.953 in |
Width | 160 mm | 6.299 in |
Depth | 53 mm | 2.087 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | |
Port Designation | WCS | WCS | SDARS 2300 |
License Band | WCS 2300, Band Pass | WCS 2300, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2305.5–2317.9 | 2347.1–2359.5 | 2324–2341.5 |
Insertion Loss, typical, dB | 0.50 | 0.60 | 1.10 |
Total Group Delay, maximum, ns | 120 | 120 | 150 |
Return Loss, minimum, dB | 20 | 20 | 20 |
Isolation, typical, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 50 | 2 | |
Input Power, PEP, maximum, W | 500 | 40 | |
3rd Order PIM, maximum, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.7 L |
Weight, net | 2.2 kg | 4.85 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 202 mm | 7.953 in |
Width | 160 mm | 6.299 in |
Depth | 53 mm | 2.087 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | |
Port Designation | WCS | WCS | SDARS 2300 |
License Band | WCS 2300, Band Pass | WCS 2300, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2305.5–2317.9 | 2347.1–2359.5 | 2324–2341.5 |
Insertion Loss, typical, dB | 0.50 | 0.60 | 1.10 |
Total Group Delay, maximum, ns | 120 | 120 | 150 |
Return Loss, minimum, dB | 20 | 20 | 20 |
Isolation, typical, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 50 | 2 | |
Input Power, PEP, maximum, W | 500 | 40 | |
3rd Order PIM, maximum, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.7 L |
Weight, net | 2.2 kg | 4.85 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse